General
Review and verify the following for
the custom schematic design:
- Above sections, including
relevant application notes and FAQ links
- The processor schematic
symbol used on custom board schematic follows the ball name, pin numbers and
IOSET grouping recommendations for specific peripherals per the
corresponding processor data sheet Pin Attributes section
- The required IO functions and
PAD configuration are considered
- Fail-safe operation and
loading requirements for processor IOs are considered
- Buffering of the processor
IOs(outputs) based on the use case - to drive higher current
- Latest version of the
selected SK design is referenced
Additional
- Refer to the relevant collaterals on TI.com to minimize design errors and
optimize design efforts
- Frequently check for the latest revision on TI.com for documents of
interest
- Use E2E to seek clarification