SPRAD24 august   2023 AM2631 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Key System Specifications
  5. 2AM263x Overview
    1. 2.1 AM263x Control Card and Traction System Framework
  6. 3Guide to Running TIDM-02014 Traction Inverter
    1. 3.1 Software Set-up
      1. 3.1.1 Code Composer Studio Project
      2. 3.1.2 Software Structure
    2. 3.2 Create Real Time Debug Interface
      1. 3.2.1 Confirm CCS Features
      2. 3.2.2 Create Target Configuration File
      3. 3.2.3 Add Serial Command Monitor Software
      4. 3.2.4 Launch Real Time Debug
    3. 3.3 Running the Code
      1. 3.3.1 Project Setup
      2. 3.3.2 Running the Application
    4. 3.4 Get Samples From ADC and Read Samples Through CCS
      1. 3.4.1 Register and Enable Interrupt
      2. 3.4.2 Add Log Code to Read Samples in Graph at Fixed Rate
      3. 3.4.3 Read ADC Samples in Expression and Graph Windows
    5. 3.5 Generate Space Vector PWM and Drive Motor in Open Loop
      1. 3.5.1 Setup SVPWM Generator Inputs
      2. 3.5.2 Read SVPWM Duty Cycles in Graph Window
      3. 3.5.3 Power Up Inverter and Spin Motor in Open Loop
    6. 3.6 Close Current Loop With Mock Speed
      1. 3.6.1 Add Transformations and Read Id-Iq in Open Loop
      2. 3.6.2 Add Controllers to Close Current Loop
      3. 3.6.3 Read Id-Iq to Close Current Loop
    7. 3.7 Add Software Resolver to Digital Converter
      1. 3.7.1 Generate Excitation for Resolver Hardware
      2. 3.7.2 Add Resolver Software
      3. 3.7.3 Read Resolver Software Outputs
  7. 4Brief Guide to Code Migration
    1. 4.1 SDK Resources Overview
    2. 4.2 Code Migration From C28
    3. 4.3 Code Migration From AM24
  8. 5Summary
  9. 6References

Add Controllers to Close Current Loop

PI controllers must be added to close current loop. The PI controller here is implemented similar to C28 program for TIDM-02014. There are different implementations in CMSIS DSP library and others. The intend here is not to cover details on PI controllers. The key message is to make sure the controller is allocated in TCM. Running from TCM is critical for deterministic execution time. If not, significant amount of time will be taken from either content switching between cache and OCRAM or directly running in OCRAM. An example of attribute setting is given in line 1. Another example of one function call is shown in line 2 and 3. The attribute setting must match link command file and Memory Protection Unit configuration. More details can be found from the Technical Reference Manual.

  1. __attribute__ ((section(".tcmb_code"))) static inline float32_t PI_run_series(PI_Obj * pi)
  2. motor1.pi_id.fbackValue = motor1.I_dq_A[0];
  3. motor1.Vout_dq_V[0] = PI_run_series(&(motor1.pi_id));