This section allows the user to set the operating frequency of each of the compute
cores and clusters.
- A53: 125, 250, 500, 1000, 1250 or 1400 MHz, depending on PLL resolution
frequency step.
- R5F: 133 or 400 MHz, depending on PLL resolution frequency step.
- M4F: 200 MHz or 400 MHz.
- PRU-SS: 200 MHz, 250 MHz, or 333 MHz.