For more information, visit the BLDC Motor Control User’s Guide in TI Resource
Explorer.
To spin a BLDC or PMSM motor with
sensored trap using the MSPM0, follow these three simple steps:
- Order a supported LaunchPad and
DRV8xxx EVM. Connect the hardware and motor to the Hardware User's Guide for the
specified EVM.
- Launch the specified GUI from the
TI Gallery. Enable the driver, spin the motor, and evaluate device features
using the MSPM0 MCU.
- Evaluate the firmware in Code
Composer Studio or on the CCS Cloud IDE.