SPRAD44 june 2023 AM6442
By reading the device-specific TRM, here are six commands in the U-Boot prompt to get the RTI watchdog working:
The flow is as follows:
mw.l 0x43009008
0x68EF3490 1
mw.l 0x4300900C 0xD172BC5A
1
mw.l 0x43008380 0x3 1
mw.l
0xe0000a4 0xa 1
mw.l
0xe000094 0x23 1
mw.l
0xe000090 0xA98559DA 1
Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
---|---|---|---|---|
RTI0 | RTI0_ICLK | MAIN_SYSCLK0/4 | PLLCTRL0 | RTI0 Interface Clock |
RTI0_FCLK | MCU_HFOSC0_CLKOUT | MCU_HFOSC0 | RTI0 Functional Clock. For more information about clock multiplexing in RTICLK0 MUX, see CTRLMMR_WWD0_CLKSEL [1:0] CLK_SEL in Control Module (CTRL_MMR). | |
MCU_HFOSC0_CLKOUT_32K | ||||
MCU_CLK_12M_RC | MCU_RC_OSC_12M | |||
CLK_32K | ||||
RTI1 | RTI1_ICLK | MAIN_SYSCLK0/4 | PLLCTRL0 | RTI1 Interface Clock |
RTI1_FCLK | MCU_HFOSC0_CLKOUT | MCU_HFOSC0 | RTI1 Functional Clock. For more information about clock multiplexing in RTICLK1 MUX, see CTRLMMR_WWD0_CLKSEL [1:0] CLK_SEL in Control Module (CTRL_MMR). | |
MCU_HFOSC0_CLKOUT_32K | ||||
MCU_CLK_12M_RC | MCU_RC_OSC_12M | |||
CLK_32K | ||||
RTI8 | RTI8_ICLK | MAIN_SYSCLK0/4 | PLLCTRL0 | RTI8 Interface Clock |
RTI8_FCLK | MCU_HFOSC0_CLKOUT | MCU_HFOSC0 | RTI8 Functional Clock. For more information about clock multiplexing in RTICLK8 MUX, see CTRLMMR_WWD0_CLKSEL [1:0] CLK_SEL in Control Module (CTRL_MMR). | |
MCU_HFOSC0_CLKOUT_32K | ||||
MCU_CLK_12M_RC | MCU_RC_OSC_12M | |||
CLK_32K |