SPRAD62 February 2023 TMS320F280023C , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038C-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The DATA1_OUT signal will always be delayed with respect to the incoming BCLK_IN and FSYNC_IN signals given internal data movement delays in the CLB tile (see Figure 3-10). In order to generate FSYNC_OUT and DATA1_OUT signals that are aligned to each other, two FSMs were used to latch and hold these signals. The output latches are updated on the rising edge of BCLK_IN.
FSM0 is used to detect and delay FSYNC_IN. This means the FSYNC_IN signal is not directly passed through the FSYNC_OUT signal. The state diagram is shown in Figure 3-8 and the corresponding truth table is shown in Table 3-2.
S1 | S0 | E1 (FSYNC high & BCLK low) |
E0 (BCLK rise) |
S1 Next | S0 Next | OUT |
---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | 0 |
0 | 0 | 0 | 1 | 0 | 0 | 0 |
0 | 0 | 1 | 0 | 0 | 1 | 0 |
0 | 0 | 1 | 1 | 0 | 0 | 0 |
0 | 1 | 0 | 0 | 0 | 1 | 0 |
0 | 1 | 0 | 1 | 1 | 0 | 0 |
0 | 1 | 1 | 0 | 0 | 0 | 0 |
0 | 1 | 1 | 1 | 0 | 0 | 0 |
1 | 0 | 0 | 0 | 1 | 0 | 1 |
1 | 0 | 0 | 1 | 0 | 0 | 1 |
1 | 0 | 1 | 0 | 0 | 0 | 1 |
1 | 0 | 1 | 1 | 0 | 0 | 0 |
1 | 1 | 0 | 0 | 0 | 0 | 0 |
1 | 1 | 0 | 1 | 0 | 0 | 0 |
1 | 1 | 1 | 0 | 0 | 0 | 0 |
1 | 1 | 1 | 1 | 0 | 0 | 0 |
The reduced logic equations are:
FSM2 is used to implement a simple D-type flip-flop which will latch and delay the DATA1_OUT signal. The truth table is shown in Table 3-3. Notice from Table 3-3 that S0 (next) is used to drive the final DATA1_OUT signal.
E1 (DATA1) |
E0 (BCLK rise) |
S0 | S0 (next) |
---|---|---|---|
0 | 0 | 0 | 0 |
0 | 0 | 1 | 1 |
0 | 1 | 0 | 0 |
0 | 1 | 1 | 0 |
1 | 0 | 0 | 0 |
1 | 0 | 1 | 1 |
1 | 1 | 0 | 1 |
1 | 1 | 1 | 1 |
The reduced logic equation is: