SPRAD64 November 2022 AM620-Q1 , AM623 , AM625 , AM625-Q1
The AM62x (AMC) solution has been designed to support the following. AM62x (AMC) package supports similar feature set as several other competition solutions with approximately 15% smaller package area and ~10% wider line width. This solution reduces PCB foot print and utilizes lower cost PCB rules, enabling compact and low-cost systems.
PCB Feature | PCB Routing Requirements |
---|---|
Minimum via diameter | 8 mils |
Via hole size | 8 mils |
Minimum trace width/spacing required in the BGA breakout | 3.2 mils / 3.7 mils |
Number of layers used for escape | 4 Layer |
BGA land pad size | 16 mils |
Package Size | 17.2 mm × 17.2 mm |
PCB layers (signal routing, total) recommended | 4, 8 |