SPRAD66B February 2023 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The simulation results are provided for the LPDDR4 interface from a 10 layer design. These simulation targets must be met to make sure the design operates at the desired level of performance.
CA simulations need to be verified at the DRAM pin or BGA. This includes:
Data write simulations need to be verified at both the DRAM BGA pin and the DRAM pad. This includes:
Data read simulations need to be verified at SOC. This includes:
The simulations results for read includes two sets for data, black and green. The black shows the design failed, as several bytes failed to meet the eye margins. The green is the simulation results of the same design, but with back-drilling the via stubs applied.