SPRAD66B February 2023 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Before simulating, TI recommends to verify the models. One verification method described is the impedance plot (or impedance scan). The impedance scans for a 10 layer design are provided.
Layer | DDR Bus | DQ SE Impedance (Ω) | DQS/CLK Difference Impedance (Ω) |
---|---|---|---|
L2 | B1 and B3 | 40.9 | 77.7 |
L2 | CA | 51.7 | 101.4 |
L4 | B0 and B2 | 41.1 | 77.7 |
L7 | CA | 41.1 | 77.7 |
For CK and CA signals, the goal is to have the branch segment equal to two times the impedance of the feed trace. Note, this is common for the PCB to limit the achievable impedances. Simulations show users if the compromises are acceptable.
Board | CA Feed Impedance (Ω) | CA Branch Impedance (Ω) | CA Branch Target (Ω) | Impedance Mismatch (Ω) |
---|---|---|---|---|
Initial Design | 49.1 | 59.6 | 98 (49x2) | 19.3 |
Final Design | 41.1 | 51.7 | 82 (41x2) | 15.3 |
The simulation results show the improvement made by closer matching the impedances to the targets.
Board | Total Eye Width Margin (ps) | Total Eye Height Margin (ps) |
---|---|---|
Initial Design | 58.00 | 14.00 |
Final Design | 124.68 | 48.08 |