This Hardware Design Considerations for Custom Board document gives an overview of the design considerations to be followed by the board designers while designing custom boards using any of the AM6442, AM6441, AM6422, AM6421, AM6412, AM6411, AM2434, AM2432, and AM2431 processors. This document is intended to be used as a guideline at different stages of custom board design by board designers.
The Hardware Design Considerations document can be referenced for AM64x ALV (FCBGA, 441 pin) and AM243x ALV FCBGA [Lidded] (441 pin) packages or for AM243x ALX FC/CSP [SiP] (293 pin). See the Device Comparison table in the AM243x data sheet for differences and leverage the hardware design considerations for commonly supported peripherals.
Additionally, links are provided for processor product page, related collaterals, E2E FAQs, and other commonly referenced documents that can help the board designers optimize the design efforts and schedule during custom board design.
Sitara™ is a trademark of Texas Instruments.
Arm® and Cortex® are registered trademarks of Arm Limited.
All trademarks are the property of their respective owners.