SPRAD67B December 2022 – September 2024 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
All the processor power supply pins must be supplied with the supply voltages specified in Recommended Operating Conditions section of the device-specific data sheet, unless otherwise specified.
The processor has pins (package balls) that have specific connectivity requirements and pins (package balls) that are recommended to be left unconnected or can be left unused.
For information on connecting the unused processor peripherals (MMC0, SERDES0, USB0, DDRSS0, and ADC0 (entire ADC or any of the ADC inputs are not used)) and IOs, see the Pin Connectivity Requirements section in the Terminal Configuration and Functions chapter of the device-specific data sheet.
For more information on processor unused peripherals and IOs, see the [FAQ] AM625 / AM623 / AM62A / AM62P Design Recommendations / Commonly Observed Errors during Custom board hardware design – SOC Unused peripherals and IOs. This is a generic FAQ and can also be used for AM64x or AM243x family of processors.