SPRAD67B December 2022 – September 2024 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
For the AM64x family of processors, core supply VDD_CORE is specified to operate at 0.75V or 0.85V (specified operating ranges defined in the Recommended Operating Conditions (ROC) table).
For the AM243x family of processors, core supply VDD_CORE is specified to operate only at 0.85V (specified operating ranges defined in the ROC table).
VDDR_CORE is specified to operate only at 0.85V (specified operating ranges defined in the ROC table).
When VDD_CORE is configured to operate at 0.75V, it is recommended to ramp 0.75V prior to all 0.85V supplies. When VDD_CORE is configured to operate at 0.85V, VDD_CORE and VDDR_CORE are recommended to be ramped together (powered from the same source).
Peripheral core supplies VDDA_0P85_SERDES0, VDDA_0P85_SERDES0_C, and VDDA_0P85_USB0 are specified to operate only at 0.85V.
Peripheral core supplies VDD_MMC0 and VDD_DLL_MMC0 are specified to operate only at 0.85V when the MMC0 peripheral is used. It is recommended to connect VDD_MMC0 and VDD_DLL_MMC0 to the same power source as VDD_CORE when MMC0 peripheral is not used.
For more information, see the Recommended Operating Conditions section in the Specifications chapter of the device-specific data sheet.
AM64x supports 0.75V or 0.85V core voltage. The Operating Performance Point (OPP) is not tied to the core voltage. There is no change in performance between 0.75V or 0.85V core voltage. The 0.75V supply provides an option to optimize power and the 0.85V supply optimizes the number of power rails without change in performance.
Setting the core supply to 0.8V is not an allowed option.