SPRAD67B December 2022 – September 2024 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
During custom board design, customers tend to reuse the EVM or SK design files and make edits to the design file. Alternatively customers reuse some of the common implementations including the processor, memory, and communication interfaces. Since the EVM and SK are expected to have additional functionalities, customers optimize the EVM and SK implementation to suit the board design requirements. While optimizing the EVM or SK schematics, errors get introduced into the custom design that can cause functional, performance, or reliability issues. When optimizing, customers have queries regarding the EVM or SK implementation resulting in design errors. Many of the optimization and design errors are common across designs. Based on the learning and data sheet pin connectivity recommendations, comprehensive Design Notes (D-Note:), Review Notes (R-Note:), and CAD Notes (Cad Note:) were added near each section of the EVM or SK schematic so that customers can review and follow the notes to minimize errors. Additional files as part of the design downloads are included to support customer evaluation.
The list of available documents in the single big zip files is listed in the following product overview documents.
See also the following FAQs that include the PDF schematics and additional information related to starter kits: