SPRAD67B December 2022 – September 2024 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The processor family supports a number of peripheral interfaces. To optimize size, pin count, and package while maximizing functionality, many of the processor pads (pins) have a provision to multiplex up to eight signal functions. Thus, not all peripheral interface instances are available or can be used simultaneously.
TI provides the SysConfig-PinMux Tool that helps the board designer configure the required function using PinMux for the AM64x or AM243x family of processors.
Recommendation is to save the PinMux configuration generated using the SysConfig-PinMux Tool along with other design documentation.