Preparing a detailed block
diagram is an important stage during the custom board design. The
block diagram must include all major functional blocks, associated
devices for processor functioning – PMIC, for example – and attached
devices. The block diagram must illustrate the interfaces and IOs
used for interconnecting the processor and attached devices.
Use the following resources as
supporting documents when preparing the detailed block diagram:
- The SK-AM64B
(AM64B starter kit for AM64x Sitara processors),
TMDS64EVM
(AM64x evaluation module for Sitara processors),
TMDS243EVM
(AM243x evaluation module for Arm®
Cortex®-R5F based MCUs) and any other
available EVMs or SKs are a good source to start
with the custom board design.
- Use the
following links for the processor product folder on
TI.com. Each product folder provides device-specific
Functional Block Diagrams, Data Sheet, TRM, User
Guides, Silicon Errata, Application Notes, design
considerations, and other related information for
different applications. The design and development
section includes EVM or SK information, design
tools, simulation models, and software information.
As part of the information related to support and
training, links to commonly applicable E2E threads and FAQs are
available.