SPRAD67B December 2022 – September 2024 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
When selecting a crystal, the board designer must consider the temperature and aging characteristics based on the worst-case operating environment and expected life expectancy of the board. Verify the crystal load and the crystal load capacitor value including the PCB capacitance (for MCU_OSC0) used matches the data sheet recommendations. The selection of crystal load can allow for selection of a standard capacitor value. A mismatch in these values can introduce clock frequency PPM errors.
For more information, see the [FAQ] AM6442, AM6441, AM6422, AM6421, AM6412, AM6411 Custom board hardware design – Queries regarding Crystal selection.
For more information, see the MCU_OSC0 Crystal Circuit Requirements table of the device-specific data sheet.
It is recommended to verify the crystal selection with the crystal manufacturer, as required.