SPRAD85B September 2024 – December 2024 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
An important constraint in determining layer count is the number of layers required to implement the high-speed LPDDR4 memory interface. Memory layout meeting the recommended guidelines typically requires the number of layers used in the Starter Kit (TI recommended). Optimization of layer count can be considered based on the custom board design and functionalities.
Refer the AM62Ax, AM62Px, AM62Dx LPDDR4 Board Design and Layout Guidelines available on TI.com for further guidance and recommendations for implementing the LPDDR4 memory interface.
Refer the AM62Ax/AM62Dx Escape Routing for PCB Design as a guideline during board layout. Use of TI Via Channel Array (VCA) technology with the AMB and ANF packages supports layer optimization.