SPRAD85B September 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The recommended processor clock sources and recommended connections are summarized in the Clock Specifications section in the Specifications chapter of the device-specific data sheet.
A 25MHz external crystal interface pins connected to the internal high frequency oscillator (MCU_HFOSC0) or MCU_OSC0 LVCMOS digital clock is the default clock source for internal reference clock HFOSC0_CLKOUT.
Refer to [FAQ] AM625 / AM623 / AM625SIP / AM625-Q1 / AM620-Q1 Custom board hardware design – Queries regarding MCU_OSC0 Start-up Time. The FAQ is generic and can also be used for AM62A7 / AM62A3 / AM62A7-Q1 / AM62A3-Q1 and AM62D-Q1 processor families.
Low-frequency oscillator (LFOSC0) has limited use case and is optional. Based on the use case, select a 32.768kHz crystal as clock source. For more information, see the [FAQ] AM625: LFOSC usage in the device. The FAQ is generic and can also be used for AM62A7 / AM62A3 / AM62A7-Q1 / AM62A3-Q1 and AM62D-Q1 processor families.