SPRAD85B September 2024 – December 2024 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
During the schematic design and capture stage of the custom board design, the schematics can be drawn newly or SK schematics can be reused. Refer the Starter Kit SK-AM62A-LP or AUDIO-AM62D-EVM schematics.
During schematic design and capture, follow below checklists and device-specific silicon errata.
The link below summarizes the considerations board designers are required to be familiar when reusing TI SK design files.
[FAQ] AM62A7 or AM62A3 Custom board hardware design - Reusing TI SK (EVM) design files
The above FAQ is generic and includes information for AM62D-Q1 processor family.
When SK schematics is reused, ensure completeness of functionality and change in net name due to redesign are reviewed. Read the notes added on the schematics pages near to the circuit implementation.
When SK schematics is reused, the DNI settings for the components can be reset. Make sure the DNIs are reconfigured (populating DNIs can affect the functionality). Read the notes added on the schematics pages near to the circuit implementation.