SPRAD85B September 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The processor family supports a number of peripheral interfaces. To optimize size, pin count and package while maximizing functionality, many of the processor pads (pins) provide provision to multiplex up to eight signal functions. Thus, not all peripheral interface instances are available or can be used simultaneously.
TI provides SysConfig-PinMux Tool that supports board designer to configure the required function using PinMux tool for AM62A7 / AM62A3 / AM62A7-Q1 / AM62A3-Q1 and AM62D-Q1 processor families.