SPRAD93A February   2023  – October 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Using the Power Estimation Tool
    1. 1.1 Operating Performance Point (OPP)
    2. 1.2 Processor Core Utilization
    3. 1.3 LVCMOS IO
    4. 1.4 Peripherals
    5. 1.5 General
    6. 1.6 Estimated Power Consumption
  5. 2Revision History

LVCMOS IO

This section allows the user to select both Mode and Utilization of a subset of commonly used IOs on the AM62A, including UART (3.3 V), SPI (3.3 V), Ethernet (3.3 V), OSPI (1.8 V), and GPMC (3.3 V).

Note: This is not the complete set of IOs possible on the AM62A, and any IO configuration must be confirmed through the AM62A pinmux tool. These are dual voltage IO domains (1.8 V or 3.3 V), but currently are fixed to match the EVM design.
  • Mode: IO dependent mode and operating speed.
  • Utilization (%): Specifies the utilization as a percentage of activity relative to a full load condition.