SPRADA3 july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The above picture shows LaunchPad pinout for standard analog devices. In this image, the signals that are shown in color are signals that comply with the LaunchPad BoosterPack Pinout Standard. The signals shown in gray are signals that the AM263x supports, but these signals do not comply with the LP/BP pinout standard. The AM263x LaunchPad supports two fully independent BoosterPack XL connectors. BoosterPack site #1 (J1/J3, J2/J4) is located in between the SoC and the micro-B USB Connector. BoosterPack site #2 (J5/J7, J6/J8) is located in between the SoC and the RJ45 connectors. Each GPIO has multiple functions available through the GPIO mux. The signals connected from the SoC to the BoosterPack headers include: