SPRADA5 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The programmable gain amplifier (PGA) is a high-performance analog front-end that is designed for various applications, such as sensor signal acquisition and DC supply current sensing. The PGA is an operational amplifier-based module with multiple internal programmable gains and filter resistors. With the help of the PGA on all devices with a Type-2 PGA module, the low-voltage on-chip or off-chip ADCs can process a wide range of input signals. Gain flexibility and embedded low-pass filtering enable the current or voltage waveform to be boosted without adding additional gain stages or degrading performance and simplify the design process.