SPRADA7 april 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The table summarizes the maximum current ratings at the AM62Ax power terminals. The data in this table serves as a guide for designing power supplies. The current ratings in the table are worst-case estimates for each power supply group, and actual power supply currents for specific applications are typically lower. For further details, please refer to the AM62Ax Power Estimation Tool.
POWER SUPPLY GROUP | SUPPLY NAME | CONDITION | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|
VDD_CORE Voltage | Operating Junction Temperature Range | Cortex -A53 # of cores and Performance | C7x256 Performance | Wave521CL Performance | ||||
CORE |
VDD_CORE VDDA_CORE_CSIRX0 VDDA_CORE_USB VDDA_DDR_PLL0 VDDA_CORE_DSI_CLK |
0.85 V | Automotive | Quad, 1400 MHz | 1000 MHz |
240Mbps, 400 MHz |
8000 | mA |
0.75 V | Automotive | Quad, 1250 MHz | 850 MHz |
240Mbps, 400 MHz |
6500 | mA | ||
0.85 V | Automotive | Dual, 1400 MHz | 500 MHz |
60Mbps, 100 MHz |
6000 | mA | ||
0.75 V | Automotive | Dual, 1250 MHz | 500 MHz |
60Mbps, 100 MHz |
5000 | mA | ||
0.85 V | Extended Industrial | Quad, 1400 MHz | 1000 MHz |
240Mbps, 400 MHz |
6900 | mA | ||
0.75 V | Extended Industrial | Quad, 1250 MHz | 850 MHz |
240Mbps, 400 MHz |
5500 | mA | ||
0.85 V | Extended Industrial | Dual, 1400 MHz | 500 MHz |
60Mbps, 100 MHz |
5000 | mA | ||
0.75 V | Extended Industrial | Dual, 1250 MHz | 500 MHz |
60Mbps, 100 MHz |
4100 | mA | ||
CANUART CORE | VDD_CANUART(1) | 10 | mA | |||||
0.85V RAM | VDDR_CORE(2) | Extended Industrial 105°C | 200 | mA | ||||
Automotive 125°C | 300 | mA | ||||||
DDR |
VDDS_DDR VDDS_DDR_C |
400 | mA | |||||
1.8V Digital Supply | VDDS_OSC0 | 5 | mA | |||||
1.8V Analog Supply |
VDDA_PLL0 VDDA_PLL1 VDDA_PLL3 VDDA_PLL4 VDDA_1P8_CSI_DSI VDDA_1P8_USB VDDA_TEMP0 VDDA_TEMP1 VDDA_TEMP2 |
150 | mA | |||||
3.3V Supply | VDDA_3P3_USB | 50 | mA | |||||
IO Supply |
VDDSHV0 VDDSHV1 VDDSHV2 VDDSHV3 VDDSHV4 VDDSHV6 |
150 | mA | |||||
SD Interface IO Supply | VDDSHV5(3) | 30 | mA | |||||
MCU 1.8V Analog Supply | VDDA_MCU(4) | 30 | mA | |||||
MCU IO Supply | VDDSHV_MCU(4) | 30 | mA | |||||
CANUART IO Power Supply | VDDSHV_CANUART(1) | 10 | mA | |||||
VPP | VPP | 400 | mA |