SPRADB3A October 2023 – November 2024 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P4 , AM263P4-Q1
Component | AM263 | AM261 |
---|---|---|
ADC | IP Type 3 Driver v1 |
New hardware feature now supports IP Type 4. SDK includes driver, documentation, SysConfig, and examples in SDK for the new additions with Type 4. Type 4 additions include the following:
|
ADC Safety, ADC Safety Aggr |
N/A | New hardware feature. SDK includes driver, documentation, SysConfig, and examples for the following features:
|
CPSW | CPSW | Hardware feature enhanced. SDK includes driver, documentation, and SysConfig to support the following features:
|
SoC driver - ControlSS CTRL | N/A | New hardware feature. SDK includes driver, documentation, SysConfig, and examples for the following features:
|
HSM - PKE | PKE v3 IP | Hardware feature enhanced. SDK includes driver, documentation, unit test, and SysConfig to support the following features:
|
ICSSM | ICSSM at max clock 200MHz | Hardware feature enhanced. SDK includes driver, documentation, and SysConfig to support the following features:
|
Trip and Sync XBAR | N/A | New hardware feature. SDK includes driver, documentation, SysConfig, and examples for the following features:
|
Opti-Flash
|
N/A | New hardware feature. SDK includes driver, documentation, SysConfig, and examples for the following features:
|
OSPI | QPSI | New hardware feature. SDK includes driver, documentation, SysConfig, and examples for the following features:
QSPI is also supported with FLASH API which internally uses OSPI, however this requires software updates when transitioning from AM263 to AM263P. |
SBL OSPI | SBL QSPI | SBL-OSPI is provided for AM261 |
XBAR | XBAR | Driver updates to reflect changes in integration between devices such as number of instances / signals. |
eXecute In Place (XIP) support | N/A | New hardware feature. Enabling XIP functionality does not require dedicated drivers. With XIP functionality offered in AM261, it is possible to change the boot flow on a per application basis to leverage XIP. |
Firmware Over the Air Update (FOTA) | N/A |
New hardware feature. SDK includes driver, documentation, and SysConfig. |
On The Fly Encryption and Authentication (OTFA) | N/A | New hardware feature. SDK includes driver, documentation, and SysConfig. |
USB | N/A | New hardware feature. SDK includes driver, documentation, and SysConfig to support the following features:
|