SPRADB4 june 2023 AM69A , TDA4VH-Q1
The AM69A processor is the best solution for the development of various Edge AI applications with as many as 12 cameras in terms of the performance and the ease of development. The heterogeneous architecture with multiple cores and hardware accelerators provides flexible ways to optimize the performance. Furthermore, the PSDK Linux with Edge AI Studio, and Model Zoo streamline the development process including training, optimizing, and deploying of the model to the application deployment with GStreamer, OpenVX, and OpenCV.
The AM69A is ready for the developer to start developing Edge AI applications with the AM69A starter kit EVM and the Processor SDK Linux for AM69A. Documentation, prebuilt images, and demonstrations are available from the AM69A product page. Find more information about Edge AI across TI's processors from TI’s Edge AI folder.