SPRADB7 September 2023 AM2431 , AM2432 , AM2434 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1 , AM2732 , AM2732-Q1
Term | Definition |
---|---|
Junction Temperature | The temperature within a package near a hotspot on the die |
Ambient Temperature | The temperature of the surrounding free air of a system |
Lid (Case) Temperature | The temperature of the surrounding material of a package |
RΘJA | Thermal resistance between junction and ambient temperature |
RΘJC | Thermal resistance between junction and case (lid) temperature |
RΘCA | Thermal resistance between case (lid) and ambient temperature |
RΘJB | Thermal resistance between junction and board temperature |
RΘBA | Thermal resistance between board and ambient temperature |
RΘVia | Thermal resistance of a thermal via array |
RΘCu | Lateral Thermal resistance of a planar copper pour |
RΘFR-4 | Thermal resistance between junction and ambient temperature |
RΘSA | Thermal resistance between the surface area of a PCB and the ambient temperature |
Thermocouple | A junction between two conductors that produces a voltage depending on the material that can be mapped to specific temperature values |
AEC-Q100 | As defined by the Automotive Electronics Council, AEC-Q100 is a qualification given to a device that can sustain stress tests with guaranteed level of quality and reliability for a given temperature range. |
Acronyms Used in This Document | |
SoC | System on a chip |
JEDEC | Joint Electron Device Engineering Council |
LP | LaunchPad Development Kit |
CC | Control Card Development Kit |
RTI | Real time interrupt module that provides a timer functionality |