Many factors can influence the junction
temperature of a device. Therefore, it is important to understand what PCB design choices
impact thermal resistance and subsequently junction temperature.
- Chapter 3:
Thermal Resistance Overview
- The thermal resistance overview
explains all of the thermal resistances to consider in a system and how the thermal
resistance between junction and ambient temperature is heavily influenced by PCB
design.
- Chapter 4: Board
Design Choices that Affect Thermal Performance
- There are many factors to consider when designing a PCB. This chapter details how
certain factors affect the ability for heat to dissipate away from the device and
lower junction temperature. The design choices for two different AM263x EVMs are
detailed for each of the factors and best practices are included in each
section.
- Chapter 5:
Thermal Design Best Practices Review
- This chapter combines all of the best practices for each design factor into a
single page for quick and easy review.
- Chapter 6: AM263x
EVM Thermal Comparison with Data
- A testing script was developed to measure the junction temperature across an
ambient temperature sweep with two different AM263x EVMs. The results detail how the
PCB design differences between the two EVMs impacted the thermal resistance between
junction and ambient temperature. Operating power and thermal resistance were also
recorded across the ambient temperature sweep.
- SoC Power Estimation Tool
- Each Sitara MCU has an associated Power Estimation Tool (PET) under the Design
tools & simulation section of the device product page. The PET is used to
approximate the power consumption for the device under the operating conditions of
the designed system.
- Chapter 7: Using
the Thermal Model
- When a PCB design is complete, then
the best practice is to import the design and any enclosure into a thermal
simulation software. The PET output provides an estimation of the power consumption
that can be used to produce a more realistic thermal model of the system. The
simulations can calculate junction temperature for a given system and environment
parameters by using the SoC thermal model. The device thermal model can be found
under the Design tools & simulation section of the device product page.