SPRADC1 june   2023 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Different Types of Memories on the TDA4VM
  5. 2Memory Overview and Intended Usage
    1. 2.1 PSROM
      1. 2.1.1 Typical Use Cases
    2. 2.2 PSRAM
      1. 2.2.1 Typical Use Cases
    3. 2.3 MSMC RAM
      1. 2.3.1 Typical Use Cases
      2. 2.3.2 Relevant Links
    4. 2.4 MSRAM
      1. 2.4.1 Typical Use Cases
    5. 2.5 ARM Cortex A72 Subsystem
      1. 2.5.1 L1/L2 Cache Memory
      2. 2.5.2 L3 Memory
      3. 2.5.3 Relevant Links
    6. 2.6 ARM Cortex R5F Subsystem
      1. 2.6.1 L1 Memory System
      2. 2.6.2 Cache
      3. 2.6.3 Tightly Coupled Memory (TCM)
      4. 2.6.4 Typical Use Case
      5. 2.6.5 Relevant Links
    7. 2.7 TI's C6x Subsystem
      1. 2.7.1 Memory Layout
      2. 2.7.2 Relevant Links
    8. 2.8 TI's C7x Subsystem
      1. 2.8.1 Memory Layout
      2. 2.8.2 Relevant Links
    9. 2.9 DDR Subsystem
      1. 2.9.1 Relevant Links
  6. 3Performance numbers
    1. 3.1 SDK Data Sheet
    2. 3.2 Memory Access Latency
  7. 4Software Careabouts When Using Different Memories
    1. 4.1 How to Modify Memory Map for RTOS Firmwares
    2. 4.2 DDR Sharing Between RTOS Core and HLOS
    3. 4.3 MCU On-Chip RAM Usage by Bootloader
    4. 4.4 MSMC RAM Default SDK Usage
      1. 4.4.1 MSMC RAM Reserved Sections
      2. 4.4.2 MSMC RAM Configuration as Cache and SRAM
    5. 4.5 Usage of ATCM from MCU R5F
    6. 4.6 Usage of DDR to Execute Code from R5F
  8. 5Summary

Typical Use Cases

Usage of PSROM is for Boot ROM. The Boot ROM is a non-volatile memory that is used during the startup of the device to load a customer defined image such as a secondary boot loader. The device has two ROM codes operating in tandem (in TDA4VM): the MCU ROM code and the DMSC ROM code. The boot ROM code executes when the MCU processor is released from reset. This reset is generated from the DMSC subsystem. The ROM executes only on initial device power up or after wakeup from a low power mode.