SPRADC5
January 2024
1
Abstract
Trademarks
1
PMIC and Power Custom Changes
2
Pinmux
2.1
Steps to Configure the PinMux
2.2
Manual Audit of the Pinmux
3
Custom DDR Related Changes
4
Minimal Kernel DT to Start With
5
Boot Mode Support Summary
5.1
No-Boot Mode
5.2
UART Boot Mode
5.3
OSPI/QSPI/SPI/xSPI/Serial NAND
6
Commonly Encountered Issues During Custom Board Bring Up
5
Boot Mode Support Summary