SPRADC9 july 2023 AM62A3 , AM62A7
The AM62A is an ideal option for defect detection for manufacturing applications. It is equipped with different hardware accelerators optimized for edge AI applications. This document presents the steps to develop a defect detection demo using AM62A. The application shows high accuracy and low estimated power active consumption. The source code for the demo is publicly available and can be accessed at https://github.com/TexasInstruments/edgeai-gst-apps-defect-detection.