SPRADE8A November   2023  – April 2024 F29H850TU , F29H859TU-Q1 , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Difference Between EEPROM and On-Chip Flash
  6. Overview
    1. 3.1 Basic Concept
    2. 3.2 Single-Unit Method
    3. 3.3 Ping-Pong Method
    4. 3.4 Creating EEPROM Sections (Pages) and Page Identification
  7. Software Description
    1. 4.1 Software Functionality and Flow
  8. Ping-Pong Emulation
    1. 5.1 User-Configuration
      1. 5.1.1 EEPROM_PingPong_Config.h
      2. 5.1.2 F28P65x_EEPROM_PingPong.c
    2. 5.2 EEPROM Functions
      1. 5.2.1  EEPROM_Config_Check
      2. 5.2.2  Configure_Protection_Masks
      3. 5.2.3  EEPROM_Write
      4. 5.2.4  EEPROM_Read
      5. 5.2.5  EEPROM_Erase
        1. 5.2.5.1 Erase_Bank
      6. 5.2.6  EEPROM_GetValidBank
      7. 5.2.7  EEPROM_UpdateBankStatus
      8. 5.2.8  EEPROM_UpdatePageStatus
      9. 5.2.9  EEPROM_UpdatePageData
      10. 5.2.10 EEPROM_Get_64_Bit_Data_Address
      11. 5.2.11 EEPROM_Program_64_Bits
      12. 5.2.12 EEPROM_CheckStatus
      13. 5.2.13 ClearFSMStatus
    3. 5.3 Testing Example
  9. Single-Unit Emulation
    1. 6.1 User-Configuration
      1. 6.1.1 EEPROM_Config.h
      2. 6.1.2 F28P65x_EEPROM.c
    2. 6.2 EEPROM Functions
      1. 6.2.1  EEPROM_Config_Check
      2. 6.2.2  Configure_Protection_Masks
      3. 6.2.3  EEPROM_Write
      4. 6.2.4  EEPROM_Read
      5. 6.2.5  EEPROM_Erase
      6. 6.2.6  EEPROM_GetValidBank
      7. 6.2.7  EEPROM_Get_64_Bit_Data_Address
      8. 6.2.8  EEPROM_UpdateBankStatus
      9. 6.2.9  EEPROM_UpdatePageStatus
      10. 6.2.10 EEPROM_UpdatePageData
      11. 6.2.11 EEPROM_Get_64_Bit_Data_Address
      12. 6.2.12 EEPROM_Program_64_Bits
      13. 6.2.13 EEPROM_CheckStatus
      14. 6.2.14 ClearFSMStatus
    3. 6.3 Testing Example
  10. Application Integration
  11. Adapting to Other Gen 3 C2000 MCUs
  12. Flash API
    1. 9.1 Flash API Checklist
      1. 9.1.1 Flash API Do's and Do Not's
  13. 10Source File Listing
  14. 11Troubleshooting
    1. 11.1 General
  15. 12Conclusion
  16. 13References
  17. 14Revision History

Conclusion

This application report has proven that the F28P65x Generation 3 C2000 Real-Time Controller is capable of utilizing its internal Flash to emulate EEPROM. This allows for in-system storage and reduces the need for an external component. This is highly dependent on code size and whether or not an extra Flash sector is available for use. This document also provides designers with a ready-made driver using the Flash API library that accelerates and simplifies design.