SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 | 0.75V VDD_CORE LPDDR4 | ||
---|---|---|---|---|---|
EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
VDD_CORE | 0.75V/0.85V | 640.95 | 464.94 | 559.59 | 418.51 |
VDDR_CORE | 0.85V | N/A | N/A | 2.75 | 3.13 |
VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 93.74 | 96.46 | 73.17 | 71.90 |
SoC_DVDD1V8 | 1.8V and 3.3V | 81.98 | 84.65 | 118.02 | 120.18 |
SoC_DVDD3V3 | |||||
VDDA_CORE | 1.8V | 64.20 | 63.62 | 65.09 | 67.40 |
Total Power | 880.86 | 709.67 | 818.62 | 681.11 |