SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
This data was optimized to reduce current leakage and slow down the MCU Clock.
0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.75V VDD_CORE LPDDR4 | ||
---|---|---|---|---|
EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) |
VDD_CORE | 0.75V/0.85V | 39.56 | 27.00 | 27.23 |
VDDR_CORE | 0.85V | N/A | 1.61 | 1.62 |
VDD_LPDDR4/VDD_DDR4 | 1.1V/1.2V | 8.39 | 8.14 | 0.77 |
SoC_DVDD1V8 | 1.8V | 3.60 | 4.51 | 2.34 |
SoC_DVDD3V3 | 3.3V | 3.67 | 3.34 | 11.62 |
VDDA_CORE | 1.8V | 10.27 | 10.99 | 11.34 |
Total Power | 65.50 | 55.59 | 54.91 |
For more information about the Low Power Mode power measurements, review this section.