SPRADG1 February 2024 AM625 , AM625-Q1 , AM625SIP
0.85V VDD_CORE DDR4 | 0.75V VDD_CORE DDR4 | 0.85V VDD_CORE LPDDR4 | 0.75V VDD_CORE LPDDR4 | ||
---|---|---|---|---|---|
EVM VDD Rail | Rail Voltage | Power (mW) | Power (mW) | Power (mW) | Power (mW) |
VDD_CORE | 0.75V/0.85V | 829.21 | 578.60 | 722.57 | 529.89 |
VDDR_CORE | 0.85V | N/A | N/A | 3.81 | 4.16 |
VDD_LPDDR4/VDD_DDR4 |
1.1V/1.2V |
330.92 | 336.84 | 146.78 | 146.34 |
SoC_DVDD1V8 |
1.8V and 3.3V | 69.73 | 72.04 | 107.28 | 107.46 |
SoC_DVDD3V3 |
|||||
VDDA_CORE |
1.8 V | 52.48 | 53.74 | 53.86 | 55.98 |
Total Power | 1282.34 | 1041.23 | 1034.29 | 843.84 |