SPRADH0 August   2024 AM625 , AM6442 , AM69 , TDA4VM

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 What is EtherCAT?
    2. 1.2 What is a PLC?
    3. 1.3 What is CODESYS?
  5. 2Evaluation Platform and Methods
    1. 2.1 Hardware
    2. 2.2 Software
    3. 2.3 Test Topology
  6. 3Performance Metrics
    1. 3.1 Cyclictest Performance Metrics
    2. 3.2 EtherCAT Performance Metrics
  7. 4Optimizations
    1. 4.1 Implemented Optimizations
    2. 4.2 Future Considerations
      1. 4.2.1 Set Maximum CPU Frequency
      2. 4.2.2 Isolate Cores
      3. 4.2.3 Set CPU Affinity
      4. 4.2.4 Isolate Cores and Set CPU Affinity
      5. 4.2.5 Ksoftirqs to FIFO
      6. 4.2.6 Increase the Real-Time Scheduling Time
      7. 4.2.7 Disable irqbalance
      8. 4.2.8 Use Separate Network Interface Card (NIC)
      9. 4.2.9 Disable Unnecessary Drivers
  8. 5Summary
  9. 6References
  10. 7Appendix A: How to Setup TI Embedded Processors as EtherCAT Controller Using the CODESYS Stack
    1. 7.1 Hardware Requirements
    2. 7.2 Software Requirements
    3. 7.3 Hardware Setup
    4. 7.4 Software Setup
      1. 7.4.1 Windows PC Setup
      2. 7.4.2 EtherCAT Controller Setup
      3. 7.4.3 CODESYS Development System Project
      4. 7.4.4 Execution
    5. 7.5 How to View Performance Measurements
      1. 7.5.1 Appendix A Resources
  11. 8Appendix B: How to Enable Unlimited Runtime on CODESYS Stack
    1. 8.1 CODESYS Licensing Background
    2. 8.2 Obtaining a CODESYS License
    3. 8.3 Activating CODESYS License
      1. 8.3.1 Background
      2. 8.3.2 Recommended Steps
    4. 8.4 Verifying CODESYS License Applied
      1. 8.4.1 Known Issues With Verifying CODESYS License Applied

Set Maximum CPU Frequency

By default, the CPU frequency on all 4 A53 cores of AM62x runs at 1.25GHz on the default wic image from PROCESSOR-SDK-LINUX-RT-AM62x; however, AM62x is capable of running at a maximum of 1.4GHz. Change the CPU frequency to the maximum rating with “k3conf dump clock | grep A53” to check the clock numbers associated with each core and “k3conf set clock <clock number> 3 1400000000” with the clock number associated with each core to set the CPU frequency to 1.4GHz. Performing this procedure provides the best platform to process threads as quickly as possible and improve the KPI metrics.