SPRADH9 June 2024 AM6442
A REFCLK, or reference clock signal, is a prerequisite for a PCIe device to begin data transmission. This 100MHz reference clock signal is used by the PCIe device to generate the high-speed PCIe data within the link and is shared by the PCIe devices within the link. In Figure 2-2, REFCLK is referred as REFCLK.