SPRADH9 June   2024 AM6442

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Abbreviations
  5. 2Introduction
    1. 2.1 Peripheral Component Interconnect Express
      1. 2.1.1 Components of PCIe Communication
        1. 2.1.1.1 Root Complex
        2. 2.1.1.2 Repeater
        3. 2.1.1.3 Endpoints
      2. 2.1.2 Signaling
        1. 2.1.2.1 PERST
        2. 2.1.2.2 WAKE and CLKREQ
        3. 2.1.2.3 REFCLK
      3. 2.1.3 PCIe Common Usage
      4. 2.1.4 PCIe Aggregate Throughput
    2. 2.2 PCIe Features on AM64x and AM243x
  6. 3X86 as RC and AM64x as EP
    1. 3.1 Hardware Environment
    2. 3.2 Software Environment
      1. 3.2.1 Building Application
      2. 3.2.2 Usage
  7. 4Test Setup
    1. 4.1 Common Setup for LINUX and WIN
    2. 4.2 Linux Driver (VFIO)
      1. 4.2.1 Prerequisites
      2. 4.2.2 Building
      3. 4.2.3 Deploying
    3. 4.3 Test Application Usage
    4. 4.4 Setup Steps for LINUX PC
      1. 4.4.1 UART Console Output
    5. 4.5 MSI Example
    6. 4.6 Setup Steps for WINDOWS PC
      1. 4.6.1 Prerequisites
      2. 4.6.2 Building
      3. 4.6.3 Deploying
  8. 5PCIe Test Specification
    1. 5.1  Identification and Configuration Functionalities
      1. 5.1.1 Test Case
    2. 5.2  Reference Clock Functionalities
    3. 5.3  Inbound ATU and BAR Functionalities
    4. 5.4  Outbound ATU Functionalities
    5. 5.5  MSI Functionality
    6. 5.6  Downstream Interrupt Functionality
    7. 5.7  Device Power Management State Functionality
    8. 5.8  Function Level Reset Mechanism
    9. 5.9  Legacy Interrupt Mechanism
    10. 5.10 MSI-X Capability
    11. 5.11 Hot Reset Mechanism
  9. 6Windows Example Driver Verification
  10. 7References

Prerequisites

To perform function tests with the TI TMDS243EVM as a PCIe EP and a Windows-based RC, the following test setup can be performed:

Building the Windows driver requires a Windows host with the following software packages:

  • WDK for windows 10, version 2004
  • Windows SDK 10.0.19041.685

Visual Studio 2019 (Professional or Community edition)

  • spectre mitigation libraries need to be added as an individual component using Visual Studio's installer
  • ti-sample-kmdf and ti-sample-console source code

The target machine needs to have the following software installed: