SPRADH9 June   2024 AM6442

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Abbreviations
  5. 2Introduction
    1. 2.1 Peripheral Component Interconnect Express
      1. 2.1.1 Components of PCIe Communication
        1. 2.1.1.1 Root Complex
        2. 2.1.1.2 Repeater
        3. 2.1.1.3 Endpoints
      2. 2.1.2 Signaling
        1. 2.1.2.1 PERST
        2. 2.1.2.2 WAKE and CLKREQ
        3. 2.1.2.3 REFCLK
      3. 2.1.3 PCIe Common Usage
      4. 2.1.4 PCIe Aggregate Throughput
    2. 2.2 PCIe Features on AM64x and AM243x
  6. 3X86 as RC and AM64x as EP
    1. 3.1 Hardware Environment
    2. 3.2 Software Environment
      1. 3.2.1 Building Application
      2. 3.2.2 Usage
  7. 4Test Setup
    1. 4.1 Common Setup for LINUX and WIN
    2. 4.2 Linux Driver (VFIO)
      1. 4.2.1 Prerequisites
      2. 4.2.2 Building
      3. 4.2.3 Deploying
    3. 4.3 Test Application Usage
    4. 4.4 Setup Steps for LINUX PC
      1. 4.4.1 UART Console Output
    5. 4.5 MSI Example
    6. 4.6 Setup Steps for WINDOWS PC
      1. 4.6.1 Prerequisites
      2. 4.6.2 Building
      3. 4.6.3 Deploying
  8. 5PCIe Test Specification
    1. 5.1  Identification and Configuration Functionalities
      1. 5.1.1 Test Case
    2. 5.2  Reference Clock Functionalities
    3. 5.3  Inbound ATU and BAR Functionalities
    4. 5.4  Outbound ATU Functionalities
    5. 5.5  MSI Functionality
    6. 5.6  Downstream Interrupt Functionality
    7. 5.7  Device Power Management State Functionality
    8. 5.8  Function Level Reset Mechanism
    9. 5.9  Legacy Interrupt Mechanism
    10. 5.10 MSI-X Capability
    11. 5.11 Hot Reset Mechanism
  9. 6Windows Example Driver Verification
  10. 7References

MSI Example

This test setup is intended for testing the PCIe MSI RC project pcie_msi_irq_rc_am243x-evm_r5fss0-0_nortos_ti-arm-clang in combination with the PCIe EP example project pcie_msi_irq_ep_am243x-evm_r5fss0-0_nortos_ti-arm-clang.

  1. Connect two TMDS243EVM or two TMDS64EVM through unmodified cable PCIE_FLEX_NOCLK.
    AM6442 Two AM64x Connected
                            Though Unmodified PCIe Cable Figure 4-2 Two AM64x Connected Though Unmodified PCIe Cable
  2. For first TMDS243EVM open CCS, import and build pcie_msi_irq_rc_am243x-evm_r5fss0-0_nortos_ti-arm-clang. Open designed for target configuration and connect with target. Perform system reset and load the example application.
  3. Connect to first TMDS243EVM through FTDI USB for UART port using serial terminal emulator program SER_TER.
  4. For second TMDS243EVM open second CCS application (this can require an additional workspace), import and build pcie_msi_irq_ep_am243x-evm_r5fss0-0_nortos_ti-arm-clang. Open designed for target configuration and connect with target. Perform system reset and load the example application.
  5. Connect to second TMDS243EVM through FTDI USB for UART port using serial terminal emulator program SER_TER.