- Connect a USB cable to
TMDSCNCD280039C controlCARD for JTAG connection.
- Connect the eCompressor motor
wires to terminals J13U, J13V, J13W.
- Connect measuring instruments –
multimeter, oscilloscope probes and other measurement instruments to probe or
analyze various signals and parameters as desired. Apply 12V auxiliary DC power
supply to terminal J5.
- Apply a DC bus power supply to
terminal J2 and J3. The maximum input to the design is 800VDC.
Note: Add ferrite beads on JTAG signals
and USB cable, if the external emulator has connectivity issues while testing. And
make the connection lines as short as possible.
WARNING: The ground planes of
both the power domains can be same or different depending on hardware configuration.
Meet proper isolation requirements before connecting any test equipment with the
board to ensure the safety of yourself and your equipment. Review the GND
connections before powering the board. An isolator is required if measurement
equipment is connected to the board.