SPRADI6 May 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1 , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Table 4-1 lists the main self-test items, and the memory usage, and execution cycles of the corresponding functions.
Item | API | Memory (16-bit words) |
PASS Cycles (RAM) |
---|---|---|---|
CPU |
STL_CPU_REG_testCPURegisters |
205 |
652 |
FPU |
STL_CPU_REG_testFPURegisters |
106 |
287 |
CLOCK |
STL_OSC_CT_startTest & STL_OSC_CT_stopTest |
96 |
145 |
RAM |
STL_March_testRAMCopy (16 words) |
47 |
501 |
FLASH(CRC) |
STL_CRC_checkCRC (32 words) |
36 |
234 |
FLASH(ECC) |
RunECCErrorTest |
67 |
276 |
Among them, the RAM and Flash (CRC) only list the pass cycles of 16 words and 32 words. Complete RAM and Flash (CRC) tests need to consider the total testing memory space and the self-test execution cycle. Flash (ECC) only needs to be executed once in a round of self-test, which is why Flash (ECC) can significantly reduce the CPU usage of the self-test function.