SPRADK2 November 2024 F29H850TU , F29H859TU-Q1
The SSU is an integral part of the C29 CPU subsystem, providing context-sensitive memory protection and run-time code isolation, debug security, and secure firmware updates. The SSU acts as a firewall between the C29 CPU and the rest of the system, enforcing user access protection policies and managing debug access and Flash controller operations. Figure 3-1 shows a simplified overview of the SSU as integrated into the C29 subsystem. The features available in the SSU can be used to achieve true FFI in a real-time control system without adding software overhead, which can otherwise negatively impact real-time performance. With the SSU, system designers can combine multiple control and communication functions on the same CPU core, while keeping each function isolated from the others. This can lead to a reduction in the number of cores required to reach system goals, or help achieve higher system safety integrity levels.