SPRADN4 December 2024 AM62P , AM62P-Q1
The recommendation is to provide a power switch to control the VBUS supply to externally connected device and protect power switch input supply from being overloaded.
The power switch output connects to the USB type A connector. The recommendation is to connect a capacitor (> 120μF) to the VBUS supply close to the connector.
The USBn_DRVVBUS (n = 0-1) signals with an internal pulldown is used to enable the VBUS power switch. An external pulldown near to the power switch enable (EN) pin is recommended. Connection of USBn_VBUS (VBUS supply input including Voltage Divider, Clamp) is optional.
If the power switch used has an OC (over current) indication output, pullup the OC indication output and connect to a processor IO (input).