SPRADO2A November 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
For naming the peripherals and instances, the device-specific TRM tends to be generic and the device-specific data sheet is specific.
In a data sheet, a suffix number is assigned, even when there is only one peripheral instance. Documents that reference the peripheral name do not need to change from processor to processor.
The suffix starts with 0. For the common platform Ethernet switch 3-port gigabit (CPSW3G) port names, port 0 is the internal (communications port programming interface (CPPI) host) port of the switch.