SPRADO2B November 2024 – January 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The processor CSIRX0 interface is powered by CSIRX0 core supply VDDA_CORE_CSIRX0 and CSIRX0 1.8V analog supply VDDA_1P8_CSIRX0.
Connect a resistor between CSI0_RXRCALIB (close to processor RXCALIB pin) and VSS. Refer to the processor-specific data sheet for recommended resistor value and tolerance.
For more information on CSIRX0, see the [FAQ] AM625 / AM623 / AM625SIP / AM625-Q1 / AM62A / AM62P Custom board hardware design – CSI-2 capabilities. The FAQ is generic and can also be used for AM62D-Q1 processor family.