SPRADO2A November 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
If the custom board design uses USB Micro-AB connector, the USBn_ID signal from the connector can be routed to a processor GPIO pin. USBn_ID can be connected to any available GPIO pin. The GPIO pin is specified in the board device tree file, including the pinmux setting of the GPIO pin.