SPRADO2B November 2024 – January 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
Schematic review checklist at the end of each section has been newly added to the application note. All the relevant peripheral or power sections in the application note includes checklist categorized as General, Schematic Review, and Additional. Board designers can use the checklist to do a self-review of the custom board design schematic to minimize possible errors that can cause functional or performance issues resulting in increased custom board.
Refer below FAQ for information on available checklists and format: