SPRADO2 November 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
Connecting an OSPI to multiple memory devices is currently not supported. Connect the OSPI (processor) to a memory device. In case the OSPI is interfaced to multiple memory devices, the interface creates a split data bus which can severely degrade signal integrity at high speeds. For accessing OSPI at high speeds, a point-to-point data bus is recommended.