SPRADO2A November 2024 – December 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
Processor IOs (pins) named CLKOUT0 and WKUP_CLKOUT0 can be configured as clock outputs. The clock outputs can be used as clock source for the attached devices (external peripherals).
WKUP_CLKOUT0 is a buffered output of the high frequency oscillator (HFOSC0) available after reset as default configuration for the AM62Ax and AM62Dx processor families.