SPRADO2B November 2024 – January 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The VBUS power is sourced by an external host. USB standard for device operation recommends connecting < 10μF capacitor to the VBUS close to the USB type B connector.
Follow the USB VBUS Design Guidelines section of the processor-specific data sheet to scale the USB VBUS voltage (supply near the USB interface connector) before connecting to USBn_VBUS pins.
Based on the use case, the zener diode can be deleted if the one is absolutely sure that the board never undergoes a VBUS signal potential > 5.5V (sourced on-board).